??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
2626-3101 - PCB terminal block conductor entry perpendicular to PCB 2 solder pins/pole 7.5 mm (0.295 inch) pin spacing
Bill of material
2626-3101/000-006
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 10 mm²
Cross section
20 - 8 AWG
Strip length
13 - 15 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.50 mm
No. of poles
1
Height
24.15 mm
Width
9.30 mm
Depth
18.50 mm
Number of connection points
1
Number of potentials
1
Color
Weight
g
Comment
L= (No. of poles - 1) x Pin Spacing + 9.3 mm
Dimensions
2 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models