??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2624-1101 - PCB terminal block conductor entry parallel to PCB 2 solder pins/pole 5 mm (0.197 inch) pin spacing
Bill of material
2624-1101
Item-No.
2624-1101
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 6 mm²
Cross section
24 - 10 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
32 A
Pin Spacing
5.00 mm
No. of poles
1
Height
15.40 mm
Width
11.50 mm
Depth
16.30 mm
Number of connection points
1
Number of potentials
1
Color
gray
Weight
1.890 g
Comment
L= (No. of poles - 1) x Pin Spacing + 6.5 mm
Dimensions
1.3 +/-0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models