??
Catalog navigation
Výběr CAD modelu
Available products: 11
HELP_VARIABLE
Company
WAGO
Description
2601-1502 to 2601-1512 - PCB terminal block, lever, 1.5 mm², Pin spacing 11.5 mm, Push-in CAGE CLAMP®
Bill of material
2601-1506
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Current intensity
17.5 A
PIN SPACING
11.50 mm
No. of poles
Height
12.75 mm
Width
mm
Depth
14.50 mm
Number of connection points
Number of potentials
Color
gray
Weight
g
Dimensions
1.2 (+0.1) mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Stáhnout CAD model