??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2601-1103/987-100 - PCB terminal block, lever, 1.5 mm², Pin spacing 3.5 mm, Push-in CAGE CLAMP®
Bill of material
2601-1103/987-100
Item-No.
2601-1103/987-100
Description
PCB terminal block, 1.5 mm², 3-pole, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.25 - 1.5 mm²
Cross section
24 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
3
Current intensity
17.5 A
PIN SPACING
3.50 mm
No. of poles
3
Height
12.75 mm
Width
12.00 mm
Depth
14.50 mm
Number of connection points
3
Number of potentials
3
Color
multicoloured
Weight
2.500 g
Dimensions
1.2 (+0.1) mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models