??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WAGO
Description
256-661 - Modular PCB terminal block with angled push-button pin spacing 10/10.16 mm / 0.4 in
Bill of material
256-862
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
1
Height
18.20 mm
Width
10.00 mm
Depth
17.60 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1,1 + 0,1 mm
Weight
g
Previews
3D
2D
Download CAD models