??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-143 - L-type spacer module, modular, e.g., bridging commoned terminal blocks
Bill of material
249-143
Item-No.
249-143
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
25.60 mm
Width
5.00 mm
Depth
16.00 mm
Color
gray
Weight
0.900 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models