??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-138 - Test plug module, without locking device, modular, for 4-conductor terminal blocks
Bill of material
249-138
Item-No.
249-138
Description
Test plug module, 0.5 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
500 V
Current intensity
0.5 A
Height
25.10 mm
Width
8.00 mm
Depth
12.00 mm
Color
gray
Weight
1.300 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models