??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-110 - Test plug adapter, suitable for 255, 256, 257 Series PCB terminal blocks, 1-pole, Pin spacing 5 mm / 0.197 in
Bill of material
249-110
Item-No.
249-110
Description
Test plug adapter, 6 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
320 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
5.00 mm
Height
21.50 mm
Width
5.00 mm
Depth
19.50 mm
Color
gray
Weight
1.298 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models