??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
249-106 - B-type test plug module, modular
Bill of material
249-106
Item-No.
249-106
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 12 AWG
Measured voltage
630 V
Current intensity
10 A
Width
5.00 mm
Color
gray
Weight
2.174 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models