??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
237-146 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
Bill of material
237-146
Item-No.
237-146
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
5 - 7 mm
Measured voltage
250 V
Rated impulse voltage
3 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.00 mm
No. of poles
3
Height
11.00 mm
Width
30.00 mm
Depth
9.00 mm
Number of connection points
3
Number of potentials
3
Color
grau
Weight
3.600 g
Dimensions
1.2 + 0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models