??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
235-802 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 10/10.16 MM / 0.4 IN
Bill of material
235-802
Item-No.
235-802
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
1000 V
Rated impulse voltage
8 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
10.00 mm
No. of poles
2
Height
9.20 mm
Width
21.50 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
grau
Weight
2.134 g
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1 +0,1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
下載CAD模型