??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
WAGO
Description
235-501/331-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 7.5/7.62 MM / 0.3 IN WITH PUSH BOTTONS
Bill of material
235-753/331-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
17.5 A
Pin Spacing
7.50 mm
No. of poles
1
Height
15.50 mm
Width
7.50 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
CAD modeli indir