??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
WAGO
Description
235-402/333-000 to 235-448/333-000 - PCB terminal block, 2.5 mm², Pin spacing 5/5.08 mm, 2-pole, PUSH WIRE®
Bill of material
235-404/333-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
5.00 mm
No. of poles
Height
9.20 mm
Width
mm
Depth
12.50 mm
Number of connection points
Number of potentials
Color
gray
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
预览
3D
2D
下载CAD模型