??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WAGO
Description
235-401 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 5/5.08 MM / 0.2 IN
Bill of material
235-743
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
Pin Spacing
5.00 mm
No. of poles
1
Height
9.20 mm
Width
5.00 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
Dimensions
1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models