??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
235-316 - SPACER FOR DOUBLING THE PIN SPACING
Bill of material
235-316
Item-No.
235-316
WAGO eShop
Info DE
WAGO eShop
Info EN
Pin Spacing
3.81 mm
Height
9.20 mm
Width
3.81 mm
Depth
12.50 mm
Color
orange
Weight
0.317 g
eCl@ss 7.1
27-14-92-14
Previews
3D
2D
Download CAD models