??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
235-201 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACING 3.96 MM / 0.156 IN WITH PUSH BOTTONS
Bill of material
235-201
Item-No.
235-201
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
17.5 A
Pin Spacing
3.96 mm
No. of poles
1
Height
15.50 mm
Width
3.96 mm
Depth
12.50 mm
Number of connection points
1
Number of potentials
1
Color
lichtgrau
Dimensions
1 +0,1 mm
Weight
0.590 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Stáhnout CAD model