??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
231-862/001-000 TO 231-876/001-000 - HEADER RIGHT ANGLE SOLDER PIN, 1.2 X 1.2 MM/ 0.047 X 0.047 IN PIN SPACING 7,5 mm / 0.295 in
Bill of material
231-867/001-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
Height
8.40 mm
Width
mm
Depth
12.00 mm
Color
grau
Comment
A = (No. of poles - 1) x Pin Spacing + 8 mm | B = A + 5 mm | C = B + 7,4 mm
Dimensions
1,7 + 0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-02
eCl@ss 8.1
27-44-04-02
Previews
3D
2D
Download CAD models