??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
WAGO
Description
231-2302/026-000 TO 231-2316/026-000 - 2-CONDUCTOR SPRING CLAMPS PIN SPACING 5.08 MM / 0.2 IN
Bill of material
231-2308/026-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 2.5 mm²
Cross section
24 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
5.08 mm
No. of poles
Height
20.80 mm
Width
mm
Depth
26.45 mm
Number of connection points
Number of potentials
Color
orange
Comment
L = (No. of poles - 2) x Pin Spacing) + 10 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models