??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WAGO
Description
231-203/031-000 TO 231-216/031-000 - FEMALE PLUG WITH FIXING FLANGE PIN SPACING 7,5 mm / 0.295 in
Bill of material
231-207/031-000
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
16 A
Pin Spacing
7.50 mm
No. of poles
Height
14.30 mm
Width
mm
Depth
26.45 mm
Number of connection points
Number of potentials
Color
grau
Comment
A = (No. of poles - 1) x Pin Spacing | L1 = A + 5 mm + 3 mm | L2 = A + 5 mm + 8,8 mm | L3 = A + 5 mm + 14,8 mm
Weight
g
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-44-03-09
Previews
3D
2D
Download CAD models