??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
231-155 - Testing plug module with contact stud for 280, 736, 737, 738, 780 series pin spacing 5 mm / 0.197 in
Bill of material
231-155
Item-No.
231-155
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
8 - 9 mm
Measured voltage
250 V
Rated impulse voltage
2 kV
Pollution degree
2
Current intensity
0 A
Pin Spacing
5.00 mm
No. of poles
1
Height
14.30 mm
Width
11.50 mm
Depth
26.45 mm
Number of connection points
1
Number of potentials
1
Color
grau
Weight
1.900 g
eCl@ss 7.1
27-14-11-48
Previews
3D
2D
Download CAD models