??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2204-1207 - 2-conductor ground terminal block, with push-button, 4 mm², with test port, suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2204-1207
Item-No.
2204-1207
Description
2-conductor ground terminal block, 4 mm², green-yellow
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
4.00 mm²
Solid conductor
0.5 - 6 mm²
Solid conductor, push-in termination
1 - 6 mm²
Fine-stranded conductor
0.5 - 6 mm²
Fine-stranded conductor with ferrule
1.5 - 6 mm²
Strip length
11 - 13 mm
Number of connection points
2
Number of potentials
1
Width of spacing
6.20 mm
Height at lowest possible mounting height
32.90 mm
Length
52.30 mm
Type of mounting
Top-hat rail TH35
Color
green-yellow
Weight
12.259 g
Material insulation body
Polyamide
GTIN
4055143847094
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-41
ecl@ss 11.0
27-14-11-41
Manufacturer name
WAGO
Product article number of manufacturer
2204-1207
Manufacturer product designation
2-conductor ground terminal block
Manufacturer product description
2-conductor ground terminal block, with push-button, 4 mm², with test port, suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
min. connectable conductor cross-section multiple wire
0.50 mm²
max. connectable conductor cross-section multiple wire
6.00 mm²
min. line cross section, rigid
0.50 mm²
max. line cross section, rigid
6.00 mm²
min. line cross section, flexible
0.50 mm²
max. line cross section, flexible
6.00 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.50 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
6.00 mm²
Number of clamp positions per level
2
Number of levels
1
Type of electrical connection 1
Push In connection
Type of electrical connection 2
Push In connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Closing plate required
Ja
Address of additional link
http://www.wago.com/2204-1207
min. stranded AWG
20
max. stranded AWG
10
Internally connected stages
Nein
min. Strip length
11.00 mm
max. Strip length
13.00 mm
Symbol name terminal block
E00246
Previews
3D
2D
Download CAD models