??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WAGO
Description
2202-1711/1000-867 - 3-conductor fuse terminal block, with pivoting fuse holder, with end plate, for 5 x 20 mm miniature metric fuse, with push-button, with blown fuse indication by LED, 120 V, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1711/1000-867
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of Detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 -12 mm
Measured voltage
250 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
6.3 A
Height
57.60 mm
Width
6.20 mm
Depth
76.80 mm
Number of connection points
3
Number of potentials
1
Color
Weight
g
Comment
120 V
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Filename
Previews
3D
2D
Download CAD models