??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2202-1661 - 2-conductor carrier terminal block, with push-button, for DIN-rail 35 x 15 and 35 x 7.5, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1661
Item-No.
2202-1661
Description
2-conductor carrier terminal block, 2.5 mm², 16 A, gray
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
2.5 mm²
Solid conductor
0.25 - 4 mm²
Solid conductor, push-in termination
0.75 - 4 mm²
Fine-stranded conductor
0 .25 - 4 mm²
Strip length
10 - 12 mm
Number of connection points
2
Number of potentials
1
Width
5.20 mm
Height
32.90 mm
Depth
66.10 mm
Type of mounting
Tragschiene 35
Color
gray
Weight
7.300 g
Insulating material
Polyamid 66
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
24 A
Overvoltage category
III
Pollution degree
3
eCl@ss 9.0
27-14-11-26
ecl@ss 10.0
27-14-11-26
Previews
3D
2D
Download CAD models