??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WAGO
Description
218-502/000-604/997-403 to 218-507/000-604/997-405 - THR PCB terminal block, Locking slides, 0.5 mm², Pin spacing 2.54 mm, CAGE CLAMP®, in tape-and-reel packaging
Bill of material
218-504/000-604/997-405
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 0.5 mm²
Cross section
28 - 20 AWG
Strip length
5 - 6 mm
Measured voltage
160 V
Rated impulse voltage
2.5 kV
Pollution degree
2
Current intensity
6 A
Pin Spacing
2.54 mm
No. of poles
Height
8.10 mm
Width
mm
Depth
13.00 mm
Number of connection points
Number of potentials
Color
schwarz
Comment
L = (No. of poles x Pin Spacing) + 1,5 mm
Dimensions
1,1 +0,1 mm
Weight
g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
Previews
3D
2D
Download CAD models