??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WAGO
Description
215-811 - Banana plug, for socket 4 mm Ø
Bill of material
215-311
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 14 AWG
Strip length
9 - 11 mm
Measured voltage
42 V
Current intensity
20 A
Height
15.00 mm
Width
8.00 mm
Depth
40.00 mm
Number of connection points
1
Number of potentials
1
Color
Weight
3.900 g
eCl@ss 7.1
27-44-03-13
eCl@ss 8.1
27-44-03-13
Previews
3D
2D
Download CAD models