??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
KIPP USA
Description
21335-85 - Mounting bracket, stainless steel, for telescopic slides
Bill of material
K2096.180
Bestellnummer
K2096.180
Manufacturers article number
DS63610
Material
Edelstahl
Tragkraft por Paar in kg
180 kg
Produkttyp
Standard
Verpackungsart
1 Stück = 1 Paar
Gewicht ca.
0.0500 kg
Beschreibung
Infotext
RoHS
Yes
Zolltarifnummer USA
83024230
EAN-Nr. Kipp
4059245646166
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Размер
2D
Сваляне на CAD модели