??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
80/20
Description
2124, 2128, 2129, 2137, 2361 - 10 Series Base Plates
Bill of material
2129
Part No.
Material
6105-T5 Aluminum
Finish
Clear Anodize
A
2.000 Inch
B
1.000 Inch
C
1.000 Inch
D
0.500 Inch
E
0.500 Inch
F (Tap Thru)
G (Drill Thru and Counterbore)
1/4-20 SHCS
H
1.000 Inch
Weight
lbs.
Previews
3D
Dimension
2D
Download CAD models