??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
2061-1621/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 6 mm / 0.236 in 1-pole
Bill of material
2061-1621/998-404
Item-No.
2061-1621/998-404
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
7 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
18 A
Pin Spacing
6.00 mm
No. of poles
1
Height
5.60 mm
Width
5.70 mm
Depth
15.20 mm
Color
black
Weight
1.125 g
Comment
L = (No. of Poles x Pin Spacing) - 0.3 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
미리보기
3D
2D
CAD모델 다운로드