??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2060-1453/998-404 - THR terminal block with push-buttons in tape-and-reel packing Pin spacing 4 mm / 0.157 in 3-pole
Bill of material
2060-1453/998-404
Item-No.
2060-1453/998-404
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.2 - 0.75 mm²
Cross section
24 - 18 AWG
Strip length
7 - 9 mm
Measured voltage
160 V
Rated impulse voltage
2.0 kV
Pollution degree
2
Current intensity
9 A
Pin Spacing
4.00 mm
No. of poles
3
Height
4.50 mm
Width
11.90 mm
Depth
13.10 mm
Color
white
Weight
1.531 g
Comment
L = (No. of Poles x Pin Spacing) - 0.1 mm
eCl@ss 7.1
27-14-11-06
eCl@ss 8.1
27-14-11-06
Previews
3D
2D
Download CAD models