??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2053, 2053-Black - Deadbolt Latch
Bill of material
2053
Part No.
Material
6105-T5 Aluminum
Finish
A
0.626 Inch
B
2.000 Inch
C
1.500 Inch
D
0.507 Inch
D1
0.512 Inch
E Thru
0.255 Inch
F Bolt Travel
0.575 Inch
G
0.984 Inch
H Thru
0.255 Inch
J
0.187 Inch
Weight
.321 lbs.
Mounting Hardware Included
1/4-20 x .50" & Economy T-Nut
Previews
3D
Dimension
2D
Download CAD models