??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2052 - Mating Inside Door Handle
Bill of material
2052
Part No.
2052
Finish
Chrome
A
4.197 Inch
B
0.994 Inch
C
0.810 Inch
D
0.320 Inch
E Dia.
0.719 Inch
F
1.240 Inch
G
1.859 Inch
Weight
.350 lbs.
Mounting Hardware Included
1/4-20 x 1/4 Inch Set Screw
Previews
3D
Dimension
2D
Download CAD models