您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN+SMS Clamp - DN25-SA62-TG10-E
Buerkert
Products (A - Z)
2032
Powered by
CAD模型選擇
{buerkert/produkteaz/2032/2032-din-sms-clamp.prj},{NB=2032 - T-Ventil, DIN+SMS mit Clamp - DN25-SA62-TG10-E},{PPATH=2032sbldm63.prj},{DN=25},{DWST=EA},{DN1=40},{D1=38x1.2},{LTA1=SA62},{DN2=25},{D2=50.5x25x1.2},{LTA2=TG10},{ANTG=E},{KV=12.0},{BPAB=3.0},{BPEA=MIN},{LTA1G=SA62},{LTA2G=SA60},{LTA1C=0},{LTA2C=1},{NR=23},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 46
HELP_VARIABLE
Company
Buerkert
Description
2032 - Zero Deadleg T Valve, DIN+SMS Clamp
Bill of material
2032-Pneumatically operated zero dead volume T-Valve CLASSIC DIN+SMS Clamp - DN25-SA62-TG10-E
Diaphragm size
25
25
Orifice main pipe
40
40
Main pipe D1xS1/C1xD1xS1
38x1.2
38x1.2
Bürkert-Code main pipe
SA62
SA62
Orifice branch
25
25
Branch C2xD2xS2
50.5x25x1.2
50.5x25x1.2
Bürkert-Code branch
TG10
TG10
Actuator size
E
E
Cv-Value-Water
12.0
12.0
m3/h
Medium pressure diaphragm EPDM
3.0
3.0
bar
Medium pressure diaphragm PTFE/EPDM
bar
Previews
3D
2D
下載CAD模型
生成CAD模型