??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2009-180 - Collective carrier for jumpers
Bill of material
2009-180
Item-No.
2009-180
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.00 mm
Width
16.90 mm
Depth
68.20 mm
Color
gray
Weight
8.790 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models