??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2009-163 - Group marker carrier
Bill of material
2009-163
Item-No.
2009-163
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
45.00 mm
Width
12.20 mm
Depth
46.25 mm
Color
gray
Weight
1.970 g
eCl@ss 7.1
27-14-40-09
eCl@ss 8.1
27-14-40-09
Previews
3D
2D
Download CAD models