??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
2007-8891 - End plate, 1.5 mm thick, without lock-out seal option
Bill of material
2007-8891
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
46.71 mm
min. thickness
1.50 mm
Length
99.30 mm
Color
Weight
g
Insulating material
Polyamide
GTIN
Customs number
85389099990
Country of origin
DE
eCl@ss 10.0.1
27-14-11-33
ecl@ss 11.0
27-14-11-33
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
End Plate
Manufacturer product description
End plate, 1.5 mm thick, without lock-out seal option
Designed as intermediate plate
No
Type of end plate
Yes
Latchable present
Yes
Inflammability class of insulation material according to with UL94
V0
Address of additional link
https://www.wago.com/2007-8891
Previews
3D
2D
Download CAD models