??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
2003-7300 - Lock-out, prevents reclosing of slide link, Snap-in type, for 2003 Series
Bill of material
2003-7300_HI
Item-No.
2003-7300
Description
Lock-out, orange
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
8.95 mm
Width
3.50 mm
Depth
14.40 mm
Color
orange
Weight
0.200 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
预览
3D
2D
下载CAD模型