??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
2002-1681 - 2-conductor fuse terminal block for blade-type fuses acc. to DIN 72581-3f, ISO 8820-3
Bill of material
2002-1681
Item-No.
2002-1681
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Cross section
0.25 - 2.5 (4) mm²
Cross section
22 - 12 AWG
Strip length
10 - 12 mm
Measured voltage
400 V
Rated impulse voltage
6 kV
Pollution degree
3
Current intensity
16 A
Height
33.00 mm
Width
5.20 mm
Depth
66.50 mm
Number of connection points
2
Number of potentials
1
Color
grau
Weight
7.049 g
eCl@ss 7.1
27-14-11-16
eCl@ss 8.1
27-14-11-16
Previews
3D
2D
CAD modeli indir