??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WAGO
Description
2001-1401 - 4-conductor through terminal block, 1.5 mm², suitable for Ex e II applications, side and center marking, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2001-1403
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Nominal cross section
1.50 mm²
Solid conductor
0.25 - 2.5 mm²
Solid conductor, push-in termination
mm²
Fine-stranded conductor
0.25 - 2.5 mm²
Fine-stranded conductor with ferrule
0.75 - 2.5 mm²
Strip length
9 - 11 mm
Number of connection points
4
Number of potentials
1
Width of spacing
4.20 mm
Height at lowest possible mounting height
32.90 mm
Length
69.90 mm
Mounting method
Top-hat rail TH35
Color
Weight
g
Material insulation body
Polyamide
Rated voltage
800 V
Rated impulse voltage
8 kV
Rated current
18.00 A
Overvoltage category
III
Pollution degree
3
GTIN
Customs number
85369010000
Country of origin
DE
eCl@ss 10.0.1
27-14-11-20
ecl@ss 11.0
27-14-11-20
Manufacturer name
WAGO
Product article number of manufacturer
Manufacturer product designation
4-conductor through terminal block
Manufacturer product description
min. connectable conductor cross-section multiple wire
0.25 mm²
max. connectable conductor cross-section multiple wire
2.50 mm²
min. line cross section, rigid
0.25 mm²
max. line cross section, rigid
2.50 mm²
min. line cross section, flexible
0.25 mm²
max. line cross section, flexible
2.50 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.75 mm²
max. connectable conductor cross-section fine wire with conductor end sleeve
2.50 mm²
Number of clamp positions per level
4
Number of levels
1
Internally connected stages
Nein
Type of electrical connection 1
Push-in connection
Type of electrical connection 2
Push-in connection
Inflammability class of insulation material according to with UL94
V0
min. operating temperature
-60 °C
max. operating temperature
105 °C
Explosion-tested version (EEx e)
Ja
Closing plate required
Ja
Address of additional link
Power loss per pole, current-dependent (PlIp)
0.593 W
Rated current (In) for the power loss specification
18.000 A
min. stranded AWG
22
max. stranded AWG
14
min. Strip length
9.00 mm
max. Strip length
11.00 mm
Symbol name terminal block
E00228
Previews
3D
2D
Download CAD models