??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-99 Series Casters Standards - Super Heavy Duty Casters
Bill of material
2-99-10401-21-1
Reference Number
2-99-10401-21-1
Capacity (Varies w/ Options Below)
35000 lbs.
Series
2-99
Caster Type
Dia.
Inch
Width
Inch
Material
OAH
14.50 Inch
Swivel Lead
3.00 Inch
Bearing
Needle Bearing
Swivel Lock
Wheel Brake
Toe Guard
X Top Plate Size
14 Inch
Y Top Plate Size
14 Inch
X Bolt Hole Spacing
12 Inch
Y Bolt Hole Spacing
12 Inch
Previews
3D
Dimension
2D
Download CAD models