??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
2-61 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
2-61-08301-76-1
Reference Number
2-61-08301-76-1
Capacity (Varies w/ Options Below)
640 lbs.
Series
2-61
Caster Type
Dia.
Inch
Size
2.80/4
Ply Rating
4
OAH
11.00 Inch
Swivel Lead
2.63 Inch
Bearing
Straight Roller
Wt
20.0 lb
Swivel Lock
Wheel Brake
X Top Plate Size
4.5 Inch
Y Top Plate Size
6.25 Inch
X Bolt Hole Spacing
2.4375 Inch
Y Bolt Hole Spacing
4.9375 Inch
X Slotted to
3.375 Inch
Y Slotted to
5.25 Inch
Previews
3D
Dimension
2D
Download CAD models