??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 37 - stainless steel body, DN 16-25mm, G1/2 – G1
Bill of material
37A-4B-AE3AE02400
Order code
37A-4B-AE3AE02400
Type
type 37, direct operated, body AISI 304
function
A = normally closed
ports
seal material
short circuit ring
coil type
supply voltage
Info
Product information
d
36.0 mm
D
45.393 mm
h
87.40 mm
H
13.40 mm
I
12.0 mm
L
60 mm
M
54 mm
Weight
0.48 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model