??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 21 - brass body, DN 1,5 - 4,0 mm, G1/8 - G1/4
Bill of material
21A-1C15-AE1AA02400
Order code
21A-1C15-AE1AA02400
Type
type 21, direct operated, body brass, tube stainless steel
function
ports
seal material
nominal size seat
throw off spring
F = only normally open
stroke compensation spring
Z = only normally open
short circuit ring
coil type
supply voltage
maximum differential pressure
70 bar
Info
Product information
N
16 mm
O
M4
M
55.1 mm
H
78.7 mm
d
29.5 mm
h
10 mm
I
7.5 mm
L
42 mm
D
25 mm
Weight
370 g
Previews
3D
Dimension
2D
Download CAD models