??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC,NO type 15 - brass body, DN 1,2 - 4,0 mm, G1/8
Bill of material
15A-1B12-AC1DA02450
Order code
15A-1B12-AC1DA02450
Type
type 15, body and tube brass
function
ports
1 = G1/8
seal material
nominal size seat
throw off spring
B, D, F, G = only normally open
stroke compensation spring
Z = only normally open
short circuit ring
coil type
supply voltage
maximum differential pressure
30 bar
Info
Product information
G
G 1/8
d
22.0 mm
D
24.5 mm
h
48.85 mm
H
57.60 mm
I
6 mm
L
30 mm
M
51 mm
N
25.4 mm
n
18 mm
O
M4
P
18 mm
Weight
110 g
Previews
3D
Dimension
2D
Download CAD models