??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1690703 - Inductive Sensor, With Increased Switching Distance
Bill of material
1690703
Dimension drawing
Product number of the Manufacturer
1690703
Short Description
Inductive Sensor, With Increased Switching Distance
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Threaded barrel, M12 x 1, Chrome-plated brass, Large sensing range, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101085006
Manufacturer Name
Turck
Manufacturer Type Description
BI4-G12-AP6X-V1131
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
53 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
2
Type of lock washers
DIN6797 J13
Number of lock washers
2
CAD parameter 8
Steckverbinder
Length of connector adapter
6.400 mm
Diameter of connector adapter
10.800 mm
Length of connector
5.600 mm
CAD parameter 10
M8 x 1
Number of LED holes
1
Number of pins
3
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models