??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1688501 - Inductive Sensor, For High Pressures
Bill of material
1688501
Dimension drawing
Product number of the Manufacturer
1688501
Short Description
Inductive Sensor, For High Pressures
Long Description
Inductive Sensor, For High Pressures, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Threaded barrel, M18 x 1, Stainless steel, 1.4305, admissible static pressure 100 bar, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101084832
Manufacturer Name
Turck
Manufacturer Type Description
BID2-G180-AP6-H1141/S220
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models