??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16880 - Inductive Sensor, For High Pressures
Bill of material
16880
Dimension drawing
Product number of the Manufacturer
16880
Short Description
Inductive Sensor, For High Pressures
Long Description
Inductive Sensor, For High Pressures, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Threaded barrel, M18 x 1, Stainless steel, 1.4305, admissible static pressure 100 bar, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101084573
Manufacturer Name
Turck
Manufacturer Type Description
BID2-G180-AP6/S220
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models