??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
1682001 - Inductive Sensor, For High Pressures
Bill of material
1682001
Maßzeichnung
Product number of the Manufacturer
1682001
Short Description
Inductive Sensor, For High Pressures
Long Description
Inductive Sensor, For High Pressures, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, 1.4301, Admissible static pressure 500 bar, Admissible peak pressure 1000 bar, Suitable for use in high vacuum, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101330922
Manufacturer Name
Turck
Manufacturer Type Description
BID1.5-G120KK-AP6-H1141
Diameter of front cap
10.700 mm
CAD parameter 6 (copy of SM construction)
Gewinderohr
Thread length
38 mm
Design
M12 x 1
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
Number of housing nuts
1
Type of lock washers
0
Number of lock washers
0
CAD parameter 8
Steckverbinder
Length of connector adapter
0 mm
Diameter of connector adapter
10.800 mm
Length of connector
0 mm
CAD parameter 10
M12 x 1
Number of LED holes
0
Number of pins
4
Length of front cap
0 mm
Packaging quantity
1
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드