??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1662094 - Inductive Sensor, With Extended Switching Distance
Bill of material
1662094
Dimension drawing
Product number of the Manufacturer
1662094
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 0.2 m, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, Pigtail with male end M12 x 1
EAN
4047101543407
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-Q08-AP6X2-0.2-RS4T
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models