??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1662005 - Inductive Sensor, With Extended Switching Distance
Bill of material
1662005
Dimension drawing
Product number of the Manufacturer
1662005
Short Description
Inductive Sensor, With Extended Switching Distance
Long Description
Inductive Sensor, With Extended Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Rectangular, height 8 mm, Active face on top, Metal, Zamak, nickel-plated, Factor 1 for all metals, Increased switching distance, Protection class IP68, Resistant to magnetic fields, Mountable on metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, Male connector M8 × 1/Ø 8 mm
EAN
4047101148619
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-Q08-AP6X2-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models