??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1662002 - Inductive Sensor
Bill of material
1662002
Dimension drawing
Product number of the Manufacturer
1662002
Short Description
Inductive Sensor
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Rectangular, height 10.8 mm, Active face on top, Plastic, PBT-GF30-V0, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M8 x 1 male connector
EAN
4047101148589
Manufacturer Name
Turck
Manufacturer Type Description
BI8U-Q10-AP6X2-V1131
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
Download CAD models